plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
plug in relay, Harmony Solid State Relays, 2A, zero voltage switching, input 15 to 30V DC, output 24 to 280V AC
Excl. Tax
Excl. Tax
Description
Product Details
Device Short Name | SSL |
---|---|
Network Number of Phases | 1 phase |
Product or Component Type | plug-in relay |
Output switching mode | zero voltage switching |
Range of Product | Harmony Solid State Relays |
Product Hover Image | /s/s/ssl1a12bd.jpg |