slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
slim interface plug in relay, Harmony Electromechanical Relays, 6A, 1CO, standard, 24V DC
Excl. Tax
Excl. Tax
Description
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
Contacts Type and Composition | 1 C/O |
Device Short Name | RSL |
Height | 0.500 cm |
Product or Component Type | plug-in relay |
Width | 1.500 cm |
[ithe] Conventional Enclosed Thermal Current | 6 A at -40-55 °C |
Contact Operation | standard |
Series Name | slim interface relay |
Status Led | without |
Control Type | without push-button |
Range of Product | Harmony Electromechanical Relays |
Length | 2.800 cm |
Activity | IDSIG |
Product Hover Image | /r/s/rsl1ab4bdbb_5.jpg |