Pilot light, Harmony XVL, plastic, yellow, 12mm, covered LED, 24V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Pilot light, Harmony XVL, plastic, yellow, 12mm, covered LED, 24V DC
Excl. Tax
Excl. Tax
Description
Product Details
[us] Rated Supply Voltage | 24 V |
---|---|
Height | 1.6 cm |
Mounting Diameter | 12 mm |
Product or Component Type | LED pilot light with integral lens cap |
Protection Type | integral ballast resistor,built-in by diode |
Width | 1.6 cm |
Component Name | XVL |
Light Source | covered LED |
Ip Degree of Protection | IP65 (with seal XVLZ912) conforming to IEC 60529 |
Light Block Colour | yellow |
Range of Product | Harmony XVL |
Length | 4.9 cm |
Activity | IDSIG |
Product Hover Image | /x/v/xvla335aa.jpg |