Light block, Harmony XB4, Harmony XB5, for head 22mm, universal LED, screw clamp terminals, 110...120V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Light block, Harmony XB4, Harmony XB5, for head 22mm, universal LED, screw clamp terminals, 110...120V AC
Excl. Tax
Excl. Tax
Description
Product Details
[us] Rated Supply Voltage | 110...120 V AC at 50/60 Hz |
---|---|
Bulb Base | integral LED |
Device Short Name | ZBV |
Height | 5.6 cm |
Product or Component Type | light block |
Width | 4.4 cm |
Light Block Supply | direct |
Light Source | universal LED |
Light Source Colour | white |
Sale Per Indivisible Quantity | 5 |
Signalling Type | steady |
Range of Product | Harmony XB4,Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 |
Length | 5.4 cm |
Activity | IDSIG |