Mureva lights

IMT47222
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Mureva lights, LED Floodlight equipped with the latest Led technology to offer energy efficiency up to 100 lm/W. High light quality with a luminous flux 5000 lm, color temperature 4000 K and a long lifetime of 50000 h without getting hot. Compact design product with a beam angle of 110 degrees, rectangular shape (height 215,4 mm, width 161,4 mm and depth 31 mm) and a weight of 1,02 kg. With a high IP rating IP65, it is suitable to be installed in all types of weather conditions, indoor or outdoor. Easy Installation and mounting thanks to the bracket position. It can be hanged and mounted in all types of walls, or to be used on a Tripod. This LED floodlight is optimized for the most cost sensitive applications, helping to ensure highly competitive system lumen per dollar (W) performance. It addresses the stringent efficacy and reliability standards required for modern lighting applications, well suited for both commercial and residential lighting applications.

Product Details

Activity HDSPE
Range Mureva
Device Application ware-houses and parking garages|residential|media device support|Public areas|secure lighting|stadiums and arenas
Height 11 cm
Product Name floodlight
Product or Component Type floodlight
Range of Product Mureva lights
Width 32.4 cm
Range Mureva
Range of Product Mureva lights
Length 40 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Mureva lights
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.