Monolithic pilot light, plastic, green, Ø22, plain lens for BA9s bulb, <= 250 V
Description
This Harmony XB7, monolithic green pilot light does not include bulb and is supplied with 250V AC, uses BA9s base and has screw-clamp terminals. It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via BA9s base, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant thanks to its IP54, making it ideal for operation in low pressure environments. It has a double insulated plastic bezel. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product Details
[ui] Rated Insulation Voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
[us] Rated Supply Voltage | <= 250 V |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Bulb Base | BA 9s |
Compatibility Code | XB7 |
Depth | 54 mm |
Device Short Name | XB7 |
Electromagnetic Compatibility | disturbing field emission class B conforming to EN 55011 |
Fixing Mode | fixing nut beneath head: 2-2.4 N.m |
Height | 3 cm |
Ip Degree of Protection | IP20 (rear face) conforming to IEC 60529 |
Mounting Diameter | 22 mm |
Nema Degree of Protection | NEMA 12 |
Net Weight | 0.018 kg |
Overvoltage Category | class II conforming to IEC 60536 |
Product or Component Type | pilot light |
Range of Product | Harmony XB7 |
Standards | EN/IEC 60947-1 |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Width | 3 cm |
Connections - Terminals | Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1 |
Device Mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
Device Presentation | monolithic product |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
Light Block Supply | direct |
Light Source | incandescent (bulb not included) |
Operator Additional Information | with plain lens |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 10 |
Shape of Screw Head | cross compatible with JIS No 1 screwdriver |
Shape of Signaling Unit Head | round |
Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Signalling Type | steady |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (X1-X2)PL |
Cap/operator or Lens Colour | green |
Range of Product | Harmony XB7 |
Length | 6 cm |
Activity | IDSIG |