module TM3 - 8 inputs temperature spring

TM3TI8TG
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue input module provides 8 inputs with 16bit and 15bit + sign resolution. It is an input module with a rated supply voltage of 24V DC and a current consumption of 30mA at 24V DC via external supply, 45mA/40mA at 5V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC. It is furnished with removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.1kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

[us] Rated Supply Voltage 24 V DC
Ambient Air Temperature for Operation -10-55 °C horizontal installation
Ambient Air Temperature for Storage -25-70 °C
Depth 70 mm
Electrical Connection 10 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs and supply
Height 7.5 cm
Ip Degree of Protection IP20
Marking CE
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.1 kg
Pollution Degree 2
Product or Component Type analog input module
Range Compatibility Modicon M221
Range of Product Modicon TM3
Relative Humidity 10-95 %, without condensation (in operation)
Standards EN/IEC 61131-2
Width 10.5 cm
Absolute Accuracy Error +/- 0.2 % of full scale at 25 °C for thermocouple C 0...2315 °C
Analogue Input Number 8
Analogue Input Resolution 16 bits
Analogue Input Type thermocouple - 200...1000 °C with thermocouple J
Conversion Time 100 ms + 100 ms per channel + 1 controller cycle time
Cross Talk <= 1 LSB
Current Consumption 30 mA at 24 V DC via external supply
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
Immunity to Microbreaks 10 ms
Input Impedance >= 1 MOhm thermocouple
Insulation between input and supply at 1500 V AC
Local Signalling 1 LED (green) for PWR
Lsb Value 0.1 °Cthermocouple
Non-linearity +/- 0.2 %FS
Operating Altitude 0...2000 m
Repeat Accuracy +/-0.5 %FS
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 1 kV (I/O) conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m conforming to EN/IEC 61000-4-8
Sampling Duration 100 ms
Shock Resistance 15 gn for 11 ms
Storage Altitude 0-3000 m
Supply Voltage Limits 20.4-28.8 V
Surge Withstand 1 kV power supply common mode conforming to EN/IEC 61000-4-5
Temperature Drift +/- 0.01 %FS/°C
Type of Cable twisted shielded pairs cable <30 m for input circuit
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
Range Compatibility Modicon M221|Modicon M241|Modicon M251|Modicon M262
Range of Product Modicon TM3
Analogue Input Type thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1300 °C with thermocouple K , thermocouple - 200...1300 °C with thermocouple K , thermocouple - 200...1300 °C with thermocouple K , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1820 °C with thermocouple B , thermocouple 0...1820 °C with thermocouple B , thermocouple 0...1820 °C with thermocouple B , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...800 °C with thermocouple E , thermocouple - 200...800 °C with thermocouple E , thermocouple - 200...800 °C with thermocouple E , NTC 10k thermistor -90...150 °C , NTC 10k thermistor -90...150 °C , NTC 10k thermistor -90...150 °C , PTC thermistor 100...10000 Ohm , PTC thermistor 100...10000 Ohm , PTC thermistor 100...10000 Ohm
Length 12.5 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: module TM3 - 8 inputs temperature spring
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.