Modicon TM3 - 8 outputs transistor PNP (screw)

TM3DQ8T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 8 transistor outputs with source (positive) logic. It is an output module with an output voltage of 24V DC and a current consumption of 20mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and internal logic at 500V AC, non-insulated between outputs. It is furnished with removable screw terminal for electrical connection with 5.08mm pitch adjustment for outputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.110kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

Ambient Air Temperature for Operation -10-35 °C vertical installation
Ambient Air Temperature for Storage -25-70 °C
Depth 84.6 mm
Electrical Connection 11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for outputs
Height 7.601 cm
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.76 kg
Pollution Degree 2
Product Certifications C-Tick
Product or Component Type discrete output module
Range Compatibility Modicon M241
Range of Product Modicon TM3
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 450 µs (turn-on)
Standards EN/IEC 61131-2
Width 10.536 cm
Current Consumption 5 mA at 5 V DC via bus connector (at state off)
Discrete I/o Number 8
Discrete Output Current 500 mA for transistor output
Discrete Output Logic positive logic (source)
Discrete Output Number 8
Discrete Output Type transistor
Discrete Output Voltage 24 V DC for transistor output
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
Insulation between output and internal logic at 500 V AC
Local Signalling 1 LED per channel (green) for output status
Maximum Cable Distance Between Devices unshielded cable: <30 m for transistor output
Maximum Leakage Current 0.1 mA for transistor output
Maximum Tungsten Load <3 W for transistor output
Maximum Voltage Drop <0.4 V
Operating Altitude 0...2000 m
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 1 kV for I/O conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 15 gn for 11 ms
Storage Altitude 0-3000 m
Surge Withstand 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
Range Compatibility Modicon M241|Modicon M251|Modicon M221|Modicon M262
Range of Product Modicon TM3
Discrete Output Current 500 mA for transistor output , 500 mA for transistor output
Discrete Output Voltage 24 V DC for transistor output , 24 V DC for transistor output , 24 V DC for transistor output
Length 12.965 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Modicon TM3 - 8 outputs transistor PNP (screw)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.