Modicon TM3 - 16 inputs (spring) 24Vdc

TM3DI16G
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete input module provides 16 inputs with sink or source (positive/negative) logic. It is an input module with an input voltage of 24V DC and a current consumption of 40mA/5mA at 5V DC via bus connector. It can be used to create configurations with up to 16 inputs. There is an insulation between input and internal logic at 500V AC and non-insulation between inputs. It is furnished with removable spring terminal for electrical connection with pitch 3.81mm adjustment for inputs. It is an IP20 rated product. Its dimensions are 27.4mm (Width) x 84.6mm (Depth) x 90mm (Height). It weighs 0.095kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

Ambient Air Temperature for Operation -10-35 °C vertical installation
Ambient Air Temperature for Storage -25-70 °C
Depth 84.6 mm
Electrical Connection 10 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs
Height 8.0 cm
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.1 kg
Pollution Degree 2
Product Certifications C-Tick
Product or Component Type discrete input module
Range Compatibility Modicon M241
Range of Product Modicon TM3
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 4 ms (turn-on)
Standards EN/IEC 61131-2
Width 13.0 cm
Current Consumption 40 mA at 5 V DC via bus connector (at state on)
Current State 0 Guaranteed <= 1 mA (input)
Current State 1 Guaranteed >= 2.5 mA (input)
Discrete I/o Number 16
Discrete Input Current 7 mA for input , 7 mA for input
Discrete Input Logic sink or source (positive/negative)
Discrete Input Number 16 for input conforming to IEC 61131-2 type 3
Discrete Input Voltage 24 V
Discrete Input Voltage Type DC
Electromagnetic Emission radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011
Input Impedance 3.4 kOhm
Insulation between input and internal logic at 500 V AC
Local Signalling 1 LED per channel (green) for input status
Maximum Cable Distance Between Devices unshielded cable: <50 m for regular input
Operating Altitude 0...2000 m
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 1 kV for I/O conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 15 gn for 11 ms
Storage Altitude 0-3000 m
Surge Withstand 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC
Vibration Resistance 3.5 mm at 5-8.4 Hz on DIN rail
Voltage State 0 Guaranteed 0...5 V for input
Voltage State 1 Guaranteed 15...28.8 V for input
Range Compatibility Modicon M241|Modicon M251|Modicon M221|Modicon M262
Range of Product Modicon TM3
Discrete Input Number 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3 , 16 for input conforming to IEC 61131-2 type 3
Length 11.0 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Modicon TM3 - 16 inputs (spring) 24Vdc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.