liquid level measurement probe LA9 - 100°C

LA9RM201
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony Control, LA9 measurement probe is an accessory for control relay. It allows monitoring of liquid level. It is compatible with control relay RM84, RM4L, and RM35LM. This measurement probe is an accessory for control relay, ideal for monitoring of liquid level. It applies to a wide type of industrial automation applications. It also offers integral LED for indicating control status and it is designed to be temperature up to 100 °C. It is compatible with control relay RM84, RM4L, and RM35LM. It provides automatic detection of abnormal electrical values before they incur serious damage to machinery, this helps to reduce your maintenance and downtime costs. 0 0 0 0 0 0 0 0 0 0

Product Details

Accessory / Separate Part Category relay accessories
Accessory / Separate Part Destination liquid level control relay
Diameter 16 mm
Height 2.5 cm
Length 150 mm
Net Weight 0.1 kg
Product Compatibility RM84
Product or Component Type level control probe
Range of Product Harmony Control Relays
Type of Installation cable suspension
Width 15.5 cm
Accessory / Separate Part Designation probe for liquid level control
Maximum Ambient Air Temperature for Operation 100 °C
Product Compatibility RM84|RM4L|RM35LM
Range of Product Harmony Control Relays
Length 2.6 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: liquid level measurement probe LA9 - 100°C
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.