diode - 6..230 VDC - for RSZ sockets

RZM040W
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Harmony RXZ diode has a rated voltage of 6V to 230V DC. It has a light weight and it is compatible with RSZ socket with 1 and 2 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0

Product Details

[uc] Control Circuit Voltage 6...230 V DC , 6...230 V DC
Accessory / Separate Part Category protection accessories
Height 1.000 cm
Net Weight 0.003 kg
Product Compatibility socket RSZ (1 C/O)
Product Destination RSB relay , RSB relay
Product or Component Type protection module
Range of Product Harmony Electromechanical Relays
Width 1.200 cm
Accessory / Separate Part Designation diode
Sale Per Indivisible Quantity 10
Product Compatibility socket RSZ (1 C/O) , socket RSZ (1 C/O) , socket RSZ (1 C/O) , socket RSZ (2 C/O) , socket RSZ (2 C/O) , socket RSZ (2 C/O) , socket RGZ (1 C/O) , socket RGZ (1 C/O) , socket RGZ (1 C/O) , socket RGZ (2 C/O) , socket RGZ (2 C/O) , socket RGZ (2 C/O)
Range of Product Harmony Electromechanical Relays
Length 3.100 cm
Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: diode - 6..230 VDC - for RSZ sockets
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.