APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS, 700VA, Tower, 230V, 2x CEE 7/3 Schuko outlets, AVR
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPPPP |
---|---|
Provided Equipment | user manual |
Number of Cables | 1 |
Main Input Voltage | 220 V |
Cable Length | 5 ft |