controller M221 16 IO transistor PNP

TM221M16T
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This logic controller provides 8 discrete, 4 fast inputs, 8 transistor, 2 fast outputs with PNP transistor output with 10bit resolution. It is a Modicon logic controller with a rated supply/output voltage of 24V DC, an output current of 0.5A with sink or source input logic and positive output logic. This product requires minimal installation and offers tremendous versatility. Integrated connections are USB port with mini B USB 2.0 connector, non isolated serial link serial 1 with RJ45 connector and RS485 interface and non isolated serial link serial 2 with RJ45 connector and RS232/RS485 interface. It is a Modicon M221 controller with 256kB for user application and data RAM, internal variables RAM, 256kB built-in flash memory and a SD card memory capacity of 2GB. It is an IP20 rated product. Its dimensions are 70mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.264kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. It supports DIN rail mount. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks

Product Details

[us] Rated Supply Voltage 24 V DC , 24 V DC
Ambient Air Temperature for Operation -10-55 °C (horizontal installation)
Ambient Air Temperature for Storage -25-70 °C
Depth 70 mm
Electrical Connection terminal block, 3 terminal(s) for connecting the 24 V DC power supply
Environmental Characteristic ordinary and hazardous location
Function Available frequency generator
Height 10.8 cm
Inrush Current 35 A
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mechanical Durability 20000000 cycles for transistor output
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.264 kg
Pollution Degree <= 2
Product Certifications RCM
Product or Component Type logic controller
Protection Type short-circuit and overload protection with automatic reset
Range of Product Modicon M221
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 35 µs turn-off, I2...I5 terminal(s) for input
Standards EN/IEC 61010-2-201
Width 12.6 cm
Absolute Accuracy Error +/- 1 % of full scale for analog input
Analogue Input Number 2 at 0...10 V , 2 at 0...10 V
Analogue Input Resolution 10 bits
Application Structure 8 interrupt tasks
Backup Time 1 year at 25 °C (by interruption of power supply)
Battery Type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Clock Drift <= 30 s/month at 25-25 °C
Communication Port Protocol USB port: USB - SoMachine-Network
Communication Service Modbus master
Configurable Filtering Time 0 ms for input
Control Signal Type single phase
Conversion Time 1 ms per channel + 1 controller cycle time for analogue input analog input
Counting Input Number 4 fast input (HSC mode) at 100 kHz 32 bits
Data Backed Up 256 kB built-in flash memory for backup of application and data
Data Storage Equipment 2 GB SD card (optional)
Discrete I/o Number 16
Discrete Input Current 7 mA for discrete input
Discrete Input Logic sink or source (positive/negative)
Discrete Input Number 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1
Discrete Input Voltage 24 V
Discrete Input Voltage Type DC
Discrete Output Current 0.5 A
Discrete Output Logic positive logic (source)
Discrete Output Number 8 transistor 2 fast output , 8 transistor 2 fast output , 8 transistor 2 fast output , 8 transistor 2 fast output
Discrete Output Type transistor
Discrete Output Voltage 24 V DC
Electromagnetic Emission conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011
Exct Time for Event Task 60 µs response time
Execution Time for 1 Kinstruction 0.3 ms for event and periodic task
Execution Time Per Instruction 0.2 µs Boolean
Immunity to Microbreaks 10 ms
Input Impedance 100 kOhm for analog input
Insulation between input and internal logic at 500 V AC
Integrated Connection Type USB port with mini B USB 2.0 connector
Local Signalling 1 LED (green) for PWR
Lsb Value 10 mV
Maximum Cable Distance Between Devices shielded cable: <10 m for fast input
Maximum Current Per Output Common 4 A
Maximum Leakage Current 0.1 mA for transistor output
Maximum Number of I/o Expansion Module 7 for relay output
Maximum Power Consumption in w 22 W at 24 V (with max number of I/O expansion module)
Maximum Size of Object Areas 8000 %MW memory words
Maximum Tungsten Load <12 W for output and fast output
Maximum Voltage Drop <1 V
Memory Capacity 256 kB for user application and data RAM with 10000 instructions
Operating Altitude 0...2000 m
Output Frequency 100 kHz for fast output (PWM/PLS mode) at Q0...Q1
Permitted Overload on Inputs +/- 30 V DC for 5 min (maximum) for analog input
Positioning Functions Position PTO 2 axe(s)pulse/direction mode (100 kHz)
Power Supply Output Current 0.52-0.52 A 5 V for expansion bus
Realtime Clock with
Regulation Loop adjustable PID regulator up to 14 simultaneous loops
Reset Time 1 s automatic reset
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 2 kV (power lines) conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 147 m/s² for 11 ms
Storage Altitude 0-3000 m
Supply (serial 1)serial link supply: 5 V, <200 mA
Supply Voltage Limits 20.4-28.8 V
Surge Withstand 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
Voltage State 0 Guaranteed <= 5 V for input
Voltage State 1 Guaranteed >= 15 V for input
Range of Product Modicon M221
Discrete Input Number 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1 , 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1 , 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1 , 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1 , 8 , discrete input 4 fast input conforming to IEC 61131-2 Type 1
Discrete Output Current 0.5 A
Discrete Output Voltage 24 V DC , 24 V DC
Length 10.0 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: controller M221 16 IO transistor PNP
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.