controller M221 16 IO relay Ethernet

TM221ME16R
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This TM221 controller is part of the Modicon M221 Logic controller range. It has 16 logic I/O and it is supplied with 24V dc. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer.

Product Details

[us] Rated Supply Voltage 24 V DC , 24 V DC
Ambient Air Temperature for Operation -10-55 °C (horizontal installation)
Ambient Air Temperature for Storage -25-70 °C
Depth 70 mm
Electrical Connection terminal block, 3 terminal(s) for connecting the 24 V DC power supply
Electrical Durability 100000 cycles AC-12, 120 V, 240 VA, resistive
Environmental Characteristic ordinary and hazardous location
Function Available frequency generator
Height 10.7 cm
Inrush Current 35 A
Ip Degree of Protection IP20 with protective cover in place
Marking CE
Mechanical Durability 20000000 cycles for relay output
Minimum Load 1 mA at 5 V DC for relay output
Mounting Support top hat type TH35-15 rail conforming to IEC 60715
Net Weight 0.264 kg
Pollution Degree <= 2
Product Certifications LR
Product or Component Type logic controller
Protection Type without protection at 5 A
Range of Product Modicon M221
Relative Humidity 10-95 %, without condensation (in operation)
Response Time 35 µs turn-off, I2...I5 terminal(s) for input
Standards EN/IEC 61010-2-201
Width 12.8 cm
Absolute Accuracy Error +/- 1 % of full scale for analog input
Analogue Input Number 2 at 0...10 V , 2 at 0...10 V
Analogue Input Resolution 10 bits
Application Structure 1 configurable freewheeling/cyclic master task
Backup Time 1 year at 25 °C (by interruption of power supply)
Battery Type BR2032 lithium non-rechargeable, battery life: 4 year(s)
Clock Drift <= 30 s/month at 25-25 °C
Communication Port Protocol USB port: USB - SoMachine-Network
Communication Service DHCP client
Configurable Filtering Time 0 ms for input
Control Signal Type single phase
Conversion Time 1 ms per channel + 1 controller cycle time for analogue input analog input
Counting Input Number 4 fast input (HSC mode) at 100 kHz 32 bits
Data Backed Up 256 kB built-in flash memory for backup of application and data
Data Storage Equipment 2 GB SD card (optional)
Discrete I/o Number 16
Discrete Input Current 7 mA for discrete input
Discrete Input Logic sink or source (positive/negative)
Discrete Input Number 8 , discrete input conforming to IEC 61131-2 Type 1
Discrete Input Voltage 24 V
Discrete Input Voltage Type DC
Discrete Output Current 2 A
Discrete Output Number 8 relay , 8 relay
Discrete Output Type relay normally open
Discrete Output Voltage 5...125 V DC
Electromagnetic Emission conducted emissions - test level: 79 dBμV/m QP/66 dBμV/m AV ( power lines (AC)) at 0.15-0.5 MHz conforming to EN/IEC 55011
Exct Time for Event Task 60 µs response time
Execution Time for 1 Kinstruction 0.3 ms for event and periodic task
Execution Time Per Instruction 0.2 µs Boolean
Immunity to Microbreaks 10 ms
Input Impedance 100 kOhm for analog input
Insulation between input and internal logic at 500 V AC
Integrated Connection Type USB port with mini B USB 2.0 connector
Local Signalling 1 LED (green) for PWR
Lsb Value 10 mV
Maximum Cable Distance Between Devices shielded cable: <10 m for fast input
Maximum Current Per Output Common 7 A
Maximum Number of I/o Expansion Module 7 for relay output
Maximum Power Consumption in w 23.3 W at 24 V (with max number of I/O expansion module)
Maximum Size of Object Areas 512 %KW constant words
Memory Capacity 256 kB for user application and data RAM with 10000 instructions
Operating Altitude 0...2000 m
Output Voltage Limits 125 V DC
Permitted Overload on Inputs +/- 30 V DC for 5 min (maximum) for analog input
Port Ethernet 10BASE-T/100BASE-TX 1 port with 100 m copper cable
Power Supply Output Current 0.52-0.52 A 5 V for expansion bus
Realtime Clock with
Regulation Loop adjustable PID regulator up to 14 simultaneous loops
Reset Time 1 s
Resistance to Conducted Disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
Resistance to Electromagnetic Fields 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
Resistance to Electrostatic Discharge 8 kV in air conforming to EN/IEC 61000-4-2
Resistance to Fast Transients 2 kV (power lines) conforming to EN/IEC 61000-4-4
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Shock Resistance 98 m/s² for 11 ms
Storage Altitude 0-3000 m
Supply (serial 1)serial link supply: 5 V, <200 mA
Supply Voltage Limits 20.4-28.8 V
Surge Withstand 2 kV power lines (AC) common mode conforming to EN/IEC 61000-4-5
Switching Frequency 20 switching operations/minute with maximum load
Transmission Rate 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485
Vibration Resistance 3.5 mm at 5-8.4 Hz on symmetrical rail
Voltage State 0 Guaranteed <= 5 V for input
Voltage State 1 Guaranteed >= 15 V for input
Range of Product Modicon M221
Discrete Input Number 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1 , 8 , discrete input conforming to IEC 61131-2 Type 1
Discrete Output Current 2:00 AM
Discrete Output Voltage 5...125 V DC , 5...125 V DC , 5...250 V AC , 5...250 V AC
Length 9.7 cm
Activity IDMST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: controller M221 16 IO relay Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.