![XF Closing Voltage Release for Drawout Masterpact NW, 200 VDC to 250 VDC, 200 VAC to 250 VAC 50/60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/4/8/48484.jpg)
XF Closing Voltage Release for Drawout Masterpact NW, 200 VDC to 250 VDC, 200 VAC to 250 VAC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a XF closing voltage release for drawout Masterpact NW devices. Its rated voltage is 200VDC to 250 VDC or 200VAC to 250 VAC 50/60Hz. It is an auxiliary used for remote closing applications. This auxiliary closes the circuit breaker when the control voltage Un rises above 85% of its rated voltage Un. It complies with IEC 60947-2 standard. Masterpact device can be equipped with 1 MX, 1 XF and 1 MN auxiliaries.
Product Details
Activity | PPACB |
---|---|
[uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V DC , 200...250 V DC |
Control Type | standard |
Device Application | control |
Device Short Name | XF |
الارتفاع | 5.000 cm |
Mounting Mode | drawout |
Product or Component Type | voltage release |
Range | MasterPact |
Range Compatibility | MasterPact NW |
Range of Product | MasterPact NW |
Response Time | 70 ms +/- 10 % for MasterPact NW 800 A |
Supply Holding Power | 4.5 VA |
Threshold Tripping Voltage | 0.85...1.1 Un closing |
Voltage Release Type | closing coil |
العرض | 7.500 cm |
Voltage release type | closing coil|instantaneous voltage release |
Range | MasterPacT |
Control Type | standard |
Range Compatibility | Masterpact MasterPact NW , Masterpact MasterPact NW , Masterpact MasterPact NW DC , Masterpact MasterPact NW DC |
Range of Product | MasterPact NW|MasterPact NW DC |
Length | 11.000 cm |