![variable speed drive, ATV930, 110kW, 400/480V, w/o braking unit, IP00 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/atv930c11n4c.jpg)
variable speed drive, ATV930, 110kW, 400/480V, w/o braking unit, IP00
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Altivar Process ATV900 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It is suitable for motors with power rating up to 110kW/150HP for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 90kW/125HP for applications requiring significant overload (up to 150%). It works at a rated supply voltage from 380Vac to 480Vac. This variable speed / frequency drive (VSD / VFD) is specifically designed for industrial processes. In the following market segments, oil and gas, mining, minerals and metals, food and beverage water and wastewater. It offers high motor performance on any motor and total control of any kind of coupling in master/slave applications. Network services help ensure operation continuity even in case of connection breakdown. Web server and data logging help reduce downtime through fast troubleshooting and preventive maintenance. Its advanced connectivity, including EtherNet/IP and Modbus TCP, allows deep integration into automation architectures.
Product Details
[us] Rated Supply Voltage | 380...480 V - 15...10 % , 380...480 V - 15...10 % |
---|---|
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
العمق | 393 mm |
Device Application | industrial application |
Electrical Connection | control: screw terminal 0.5...1.5 mm²/AWG 20...AWG 16 |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 |
Environmental Characteristic | chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3 |
الارتفاع | 65.000 cm |
Ip Degree of Protection | IP21 |
Marking | CE |
Mounting Mode | wall mount |
Net Weight | 82 kg |
Network Frequency | 50...60 Hz |
Network Number of Phases | 3 phases |
Noise Level | 69.9 dB conforming to 86/188/EEC |
Operating Position | vertical +/- 10 degree |
Overvoltage Category | III |
Pollution Degree | 2 |
Power Dissipation In W | forced convection: 2511 W at 380 V, switching frequency 2.5 kHz |
Product Certifications | UL |
Product Destination | synchronous motors|asynchronous motors |
Product or Component Type | variable speed drive |
Product Specific Application | process for industrial |
Protection Type | thermal protection: motor |
Quantity Per Set | 1 |
Range of Product | Altivar Process ATV900 |
Relative Humidity | 5-95 % without condensation conforming to IEC 60068-2-3 |
Standards | UL 508C |
العرض | 48.000 cm |
1 Phase Low Current Possible | false |
4 Quadrant Operation Possible | false |
Acceleration and Deceleration Ramps | linear adjustable separately from 0.01...9999 s |
Accuracy | +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input |
Ambient Air Transport Temperature | -40-70 °C |
Analogue Input Number | 3 |
Analogue Input Type | AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits |
Analogue Output Number | 2 |
Analogue Output Type | software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
Apparent Power | 121.8 kVA at 480 V (normal duty) |
Application in Domestic and Commercial Area Permitted | false |
Application in Industrial Area Permitted | true |
Assembly Style | enclosed |
Asynchronous Motor Control Profile | constant torque standard|optimized torque mode|variable torque standard |
Base Load Current at High Overload | 173.0 A |
Base Load Current at Low Overload | 211.0 A |
Brake Chopper Integrated | false |
Braking to Standstill | by DC injection |
Communication Port Protocol | EtherNet/IP|Modbus serial|Modbus TCP |
Computer Port | true |
Connector Type | 2 RJ45 |
Continuous Output Current | 211 A at 2.5 kHz for normal duty |
Data Format | 8 bits, configurable odd, even or no parity for Modbus serial |
Degree of Protection | UL type 1 |
Design of Frequency Changer | U converter |
Discrete Input Logic | 16 preset speeds |
Discrete Input Number | 10 |
Discrete Input Type | DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm |
Discrete Output Number | 2 |
Discrete Output Type | logic output DQ+ 0-1 kHz <= 30 V DC 100 mA |
Emc Filter | integrated |
Emc Limit Value (complied) | true |
Encoder Protocol | 1 Vpp |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to EN 60721-3-1 |
Environmental Class (during Transport) | class 2C3 according to EN 60721-3-2 |
Exchange Mode | half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP |
Housing Material | sheet steel |
Input Compatibility | DI1...DI8: discrete input level 1 PLC conforming to EN/IEC 61131-2 |
Insulation Resistance | > 1 MOhm 500 V DC for 1 minute to earth |
Isolation | between power and control terminals |
Line Current | 201.0 A at 380 V (normal duty) |
Linearity Error | AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input |
Local Signalling | local diagnostic: 3 LED (mono/dual colour) |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 1.5 mm at 2...13 Hz |
Maximum Input Current | 201.0 A |
Maximum Output Frequency | 599 Hz |
Maximum Output Voltage | 480.0 V |
Maximum Switching Current | relay output R1 on resistive load, cos phi = 1 : 3 A at 250 V AC |
Maximum Thdi | <48 % full load conforming to IEC 61000-3-12 |
Maximum Transient Current | 253 A during 60 s (normal duty) |
Method of Access | slave Modbus TCP |
Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
Motor Power Hp | 150.0 hp for normal duty |
Motor Power Kw | 110.0 kW for normal duty |
Motor Slip Compensation | not available in permanent magnet motor law |
Nominal Output Current | 211.0 A |
Nominal Output Power | 110.0 W |
Nominal Switching Frequency | 2.5 kHz |
Number of Addresses | 1-247 |
Number of Hw Interfaces Industrial Ethernet | 2 |
Number of Hw Interfaces Other | 0 |
Number of Hw Interfaces Parallel | 0 |
Number of Hw Interfaces Profinet | 0 |
Number of Hw Interfaces Serial Rs232 | 0 |
Number of Hw Interfaces Serial Rs422 | 0 |
Number of Hw Interfaces Serial Rs485 | 1 |
Number of Hw Interfaces Serial Tty | 0 |
Number of Hw Interfaces Usb | 0 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Altitude | <= 1000 m without derating |
Operating Element Present | true |
Optical Interface Present | false |
Option Card | slot A: communication module for Profibus DP V1 |
Permitted Relative Humidity (during Operation) | class 3K5 according to EN 60721-3 |
Permitted Relative Humidity (during Storage) | class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) | class 2K5 according to EN 60721-3 |
Physical Interface | Ethernet |
Power Loss Per Device Current Dependent | 2638.0 W |
Power Loss Static Current Independent | 67.0 W |
Prospective Line Isc | 50 kA |
Refresh Time | relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
Regulation Loop | adjustable PID regulator |
Relative Symmetric Mains Voltage Tolerance | 10 % |
Relative Symmetric Network Frequency Tolerance | 5 % |
Relay Output Number | 3 |
Relay Output Type | configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles |
Sampling Duration | 2 ms +/- 0.5 ms (DI1...DI8) - discrete input |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Supply | external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection |
Supporting Protocol for Asi | false |
Supporting Protocol for As-interface Safety at Work | false |
Supporting Protocol for Bacnet | false |
Supporting Protocol for Can | true |
Supporting Protocol for Data-highway | false |
Supporting Protocol for Devicenet | false |
Supporting Protocol for Devicenet Safety | false |
Supporting Protocol for Ethernet/ip | true |
Supporting Protocol for Foundation Fieldbus | false |
Supporting Protocol for Interbus | false |
Supporting Protocol for Interbus-safety | false |
Supporting Protocol for Knx | false |
Supporting Protocol for Lon | false |
Supporting Protocol for Modbus | true |
Supporting Protocol for Other Bus Systems | false |
Supporting Protocol for Profibus | true |
Supporting Protocol for Profinet Cba | true |
Supporting Protocol for Profinet Io | true |
Supporting Protocol for Profisafe | false |
Supporting Protocol for Safetybus p | false |
Supporting Protocol for Sercos | false |
Supporting Protocol for Suconet | false |
Supporting Protocol for Tcp/ip | true |
Switching Frequency | 1...8 kHz adjustable , 1...8 kHz adjustable , 2.5...8 kHz with derating factor , 2.5...8 kHz with derating factor |
Synchronous Motor Control Profile | permanent magnet motor|synchronous reluctance motor |
Transmission Frame | RTU |
Transmission Rate | 10/100 Mbit/s for Ethernet IP/Modbus TCP |
Type of Polarization | no impedance |
Variant | standard version|without braking chopper |
Vibration Resistance | 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 |
Volume of Cooling Air | 600 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | true |
With Safety Function Safe Direction (sdi) | false |
With Safety Function Safe Operating Stop (sos) | false |
With Safety Function Safe Position (sp) | false |
With Safety Function Safe Programmable Logic | false |
With Safety Function Safe Speed Monitor (ssm) | false |
With Safety Function Safe Stop 1 (ss1) | true |
With Safety Function Safe Torque Off (sto) | true |
With Safety Function Safely Limited Position (slp) | false |
With Safety Function Safely Limited Speed (sls) | true |
With Sft Fct Safe Stop 2 (ss2) | false |
Product specific application | process for industrial |
Ip Degree of Protection | IP21 |
Range of Product | Altivar Process ATV900 |
Apparent Power | 121.8 kVA at 480 V (normal duty) , 121.8 kVA at 480 V (normal duty) , 121.8 kVA at 480 V (normal duty) , 102.6 kVA at 480 V (heavy duty) , 102.6 kVA at 480 V (heavy duty) , 102.6 kVA at 480 V (heavy duty) |
Continuous Output Current | 211 A at 2.5 kHz for normal duty , 211 A at 2.5 kHz for normal duty , 211 A at 2.5 kHz for normal duty , 173 A at 2.5 kHz for heavy duty , 173 A at 2.5 kHz for heavy duty , 173 A at 2.5 kHz for heavy duty |
Emc Filter | integrated|with EMC plate option |
Line Current | 201.0 A at 380 V (normal duty) , 201.0 A at 380 V (normal duty) , 201.0 A at 380 V (normal duty) , 170.0 A at 380 V (heavy duty) , 170.0 A at 380 V (heavy duty) , 170.0 A at 380 V (heavy duty) , 165.0 A at 480 V (normal duty) , 165.0 A at 480 V (normal duty) , 165.0 A at 480 V (normal duty) , 143.0 A at 480 V (heavy duty) , 143.0 A at 480 V (heavy duty) , 143.0 A at 480 V (heavy duty) |
Maximum Transient Current | 253 A during 60 s (normal duty) , 253 A during 60 s (normal duty) , 253 A during 60 s (normal duty) , 259.5 A during 60 s (heavy duty) , 259.5 A during 60 s (heavy duty) , 259.5 A during 60 s (heavy duty) |
Motor Power Kw | 110.0 kW for normal duty , 110.0 kW for normal duty , 90.0 kW for heavy duty , 90.0 kW for heavy duty |
Option Card | slot A: communication module for Profibus DP V1 , slot A: communication module for Profibus DP V1 , slot A: communication module for Profibus DP V1 , slot A: communication module for PROFINET , slot A: communication module for PROFINET , slot A: communication module for PROFINET , slot A: communication module for DeviceNet , slot A: communication module for DeviceNet , slot A: communication module for DeviceNet , slot A: communication module for EtherCAT , slot A: communication module for EtherCAT , slot A: communication module for EtherCAT , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen daisy chain RJ45 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen SUB-D 9 , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A: communication module for CANopen screw terminals , slot A/slot B/slot C: digital and analog I/O extension module , slot A/slot B/slot C: digital and analog I/O extension module , slot A/slot B/slot C: output relay extension module , slot A/slot B/slot C: output relay extension module , slot B: 5/12 V digital encoder interface module , slot B: 5/12 V digital encoder interface module , slot B: 5/12 V digital encoder interface module , slot B: analog encoder interface module , slot B: analog encoder interface module , slot B: resolver encoder interface module , slot B: resolver encoder interface module , communication module for Ethernet Powerlink , communication module for Ethernet Powerlink |
Length | 103.000 cm |
Activity | IDVSD |