![variable speed drive ATV630, 30kW/40HP, 380...480V, IP21/UL type 1 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/atv630d30n4.jpg)
variable speed drive ATV630, 30kW/40HP, 380...480V, IP21/UL type 1
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 30kW / 40hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 22kW / 30hp for applications requiring significant overload (up to 150%). It weighs 28kg and its dimensions are, 226mm wide, 673mm high, 271mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.
Product Details
[us] Rated Supply Voltage | 380...480 V , 380...480 V - 15...10 % , 380...480 V - 15...10 % |
---|---|
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-70 °C |
العمق | 271 mm |
Device Short Name | ATV630 |
Electrical Connection | control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16 |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 |
Enclosure mounting | wall mounted |
الارتفاع | 55.0 cm |
Ip Degree of Protection | IP21 |
Marking | CE |
Mounting Mode | wall mount |
Nema Degree of Protection | NEMA 1 |
Net Weight | 28 kg |
Network Frequency | 50...60 Hz |
Network Number of Phases | 3 phases |
Noise Level | 63.5 dB conforming to 86/188/EEC |
Operating Position | vertical +/- 10 degree |
Overvoltage Category | III |
Pollution Degree | 2 |
Power Dissipation In W | natural convection: 93 W at 380 V, switching frequency 4 kHz |
Power Range | 30-50 kW at 380-440 V 3 phases |
Product Certifications | TÜV |
Product Destination | asynchronous motors|synchronous motors |
Product or Component Type | variable speed drive |
Product Specific Application | process and utilities |
Protection Type | thermal protection: motor |
Quantity Per Set | 1 |
Range of Product | Altivar Process ATV600 |
Relative Humidity | 5-95 % without condensation conforming to IEC 60068-2-3 |
Standards | UL 508C |
العرض | 84.0 cm |
1 Phase Low Current Possible | false |
4 Quadrant Operation Possible | false |
Acceleration and Deceleration Ramps | linear adjustable separately from 0.01...9999 s |
Accuracy | +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input |
Ambient Air Transport Temperature | -40-70 °C |
Analogue Input Number | 3 |
Analogue Input Type | AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits |
Analogue Output Number | 2 |
Analogue Output Type | software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
Apparent Power | 38.2 kVA at 480 V (normal duty) |
Application in Domestic and Commercial Area Permitted | false |
Application in Industrial Area Permitted | true |
Asynchronous Motor Control Profile | variable torque standard|optimized torque mode|constant torque standard |
Base Load Current at High Overload | 46.3 A |
Base Load Current at Low Overload | 61.5 A |
Brake Chopper Integrated | false |
Braking to Standstill | by DC injection |
Capacity of Dc Link | 2500.0 µF |
Communication Port Protocol | Ethernet|Modbus TCP|Modbus serial |
Computer Port | true |
Connector Type | RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP |
Continuous Output Current | 61.5 A at 4 kHz for normal duty |
Data Format | 8 bits, configurable odd, even or no parity |
Degree of Protection | UL type 1 conforming to UL 508C , UL type 1 conforming to UL 508C |
Design of Frequency Changer | U converter |
Discrete Input Logic | 16 preset speeds |
Discrete Input Number | 8 |
Discrete Input Type | DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
Discrete Output Number | 0 |
Discrete Output Type | relay outputs R1A, R1B, R1C 250 V AC 3000 mA |
Emc Filter | integrated with 50 m conforming to EN/IEC 61800-3 category C2 |
Emc Limit Value (complied) | true |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to EN 60721-3-1 |
Environmental Class (during Transport) | class 2C3 according to EN 60721-3-2 |
Exchange Mode | half duplex, full duplex, autonegotiation Ethernet/Modbus TCP |
Frequency Resolution | display unit: 0.1 Hz |
Functionality | full |
Housing Material | plastic |
Input Compatibility | DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2 |
Insulation Resistance | > 1 MOhm 500 V DC for 1 minute to earth |
Isolation | between power and control terminals |
Line Current | 53.3 A at 380 V (normal duty) |
Linearity Error | AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input |
Local Signalling | 3 LEDs for local diagnostic |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating | 100.0 A |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 1.5 mm at 2...13 Hz |
Maximum Input Current | 53.3 A |
Maximum Output Frequency | 500 kHz |
Maximum Output Voltage | 480.0 V |
Maximum Switching Current | relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC |
Maximum Thdi | <48 % from 80...100 % of load conforming to IEC 61000-3-12 |
Maximum Transient Current | 67.7 A during 60 s (normal duty) |
Method of Access | slave Modbus TCP |
Minimum Switching Current | relay output R1, R2, R3: 5 mA at 24 V DC |
Motor Power Hp | 40 hp normal duty |
Motor Power Kw | 30 kW (normal duty) |
Motor Slip Compensation | adjustable |
Motor Starter Type | variable speed drive |
Nominal Output Current | 61.5 A |
Nominal Output Power | 30.0 kW |
Nominal Switching Frequency | 4 kHz |
Number of Addresses | 1-247 for Modbus serial |
Number of Hw Interfaces Industrial Ethernet | 1 |
Number of Hw Interfaces Other | 0 |
Number of Hw Interfaces Parallel | 0 |
Number of Hw Interfaces Profinet | 0 |
Number of Hw Interfaces Serial Rs232 | 0 |
Number of Hw Interfaces Serial Rs422 | 0 |
Number of Hw Interfaces Serial Rs485 | 1 |
Number of Hw Interfaces Serial Tty | 0 |
Number of Hw Interfaces Usb | 0 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Altitude | <= 1000 m without derating |
Operating Element Present | true |
Optical Interface Present | false |
Option Card | slot A: communication module, Profibus DP V1 |
Output Voltage | <= power supply voltage |
Permissible Temporary Current Boost | 1.1 x In during 60 s (normal duty) |
Permitted Relative Humidity (during Operation) | class 3K5 according to EN 60721-3 |
Permitted Relative Humidity (during Storage) | class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) | class 2K5 according to EN 60721-3 |
Physical Interface | Ethernet |
Power Loss Per Device Current Dependent | 843.0 W |
Power Loss Static Current Independent | 31.0 W |
Prospective Line Isc | 50 kA |
Refresh Time | relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
Regulation Loop | adjustable PID regulator |
Relative Symmetric Mains Voltage Tolerance | 10 % |
Relative Symmetric Network Frequency Tolerance | 5 % |
Relay Output Number | 3 |
Relay Output Type | configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles |
Safety Function | STO (safe torque off) SIL 3 , STO (safe torque off) SIL 3 |
Sampling Duration | 2 ms +/- 0.5 ms (DI1...DI4) - discrete input |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Specific Application | utility |
Speed Drive Output Frequency | 0.1-500 Hz |
Supply | external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection |
Supply Frequency | 50...60 Hz - 5...5 % , 50...60 Hz - 5...5 % |
Supporting Protocol for Asi | false |
Supporting Protocol for As-interface Safety at Work | false |
Supporting Protocol for Bacnet | false |
Supporting Protocol for Can | true |
Supporting Protocol for Data-highway | false |
Supporting Protocol for Devicenet | false |
Supporting Protocol for Devicenet Safety | false |
Supporting Protocol for Ethernet/ip | true |
Supporting Protocol for Foundation Fieldbus | false |
Supporting Protocol for Interbus | false |
Supporting Protocol for Interbus-safety | false |
Supporting Protocol for Knx | false |
Supporting Protocol for Lon | false |
Supporting Protocol for Modbus | true |
Supporting Protocol for Other Bus Systems | false |
Supporting Protocol for Profibus | true |
Supporting Protocol for Profinet Cba | true |
Supporting Protocol for Profinet Io | true |
Supporting Protocol for Profisafe | false |
Supporting Protocol for Safetybus p | false |
Supporting Protocol for Sercos | false |
Supporting Protocol for Suconet | false |
Supporting Protocol for Tcp/ip | true |
Switching Frequency | 2...12 kHz adjustable , 2...12 kHz adjustable , 4...12 kHz with derating factor , 4...12 kHz with derating factor |
Synchronous Motor Control Profile | permanent magnet motor|synchronous reluctance motor |
Transmission Frame | RTU |
Transmission Rate | 10, 100 Mbits |
Type of Cooling | forced convection |
Type of Polarization | no impedance |
Variant | standard version |
Vibration Resistance | 1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 |
Volume of Cooling Air | 240 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | false |
With Safety Function Safe Direction (sdi) | false |
With Safety Function Safe Operating Stop (sos) | false |
With Safety Function Safe Position (sp) | false |
With Safety Function Safe Programmable Logic | false |
With Safety Function Safe Speed Monitor (ssm) | false |
With Safety Function Safe Stop 1 (ss1) | false |
With Safety Function Safe Torque Off (sto) | true |
With Safety Function Safely Limited Position (slp) | false |
With Safety Function Safely Limited Speed (sls) | false |
With Sft Fct Safe Stop 2 (ss2) | false |
Product specific application | process and utilities |
Ip Degree of Protection | IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 60529 , IP21 conforming to IEC 60529 |
Range of Product | Altivar Process ATV600 |
Apparent Power | 38.2 kVA at 480 V (normal duty) , 38.2 kVA at 480 V (normal duty) , 38.2 kVA at 480 V (normal duty) , 29.8 kVA at 480 V (heavy duty) , 29.8 kVA at 480 V (heavy duty) , 29.8 kVA at 480 V (heavy duty) |
Continuous Output Current | 61.5 A at 4 kHz for normal duty , 61.5 A at 4 kHz for normal duty , 61.5 A at 4 kHz for normal duty , 46.3 A at 4 kHz for heavy duty , 46.3 A at 4 kHz for heavy duty , 46.3 A at 4 kHz for heavy duty |
Emc Filter | integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 |
Line Current | 53.3 A at 380 V (normal duty) , 53.3 A at 380 V (normal duty) , 53.3 A at 380 V (normal duty) , 45.9 A at 480 V (normal duty) , 45.9 A at 480 V (normal duty) , 45.9 A at 480 V (normal duty) , 40.5 A at 380 V (heavy duty) , 40.5 A at 380 V (heavy duty) , 40.5 A at 380 V (heavy duty) , 35.8 A at 480 V (heavy duty) , 35.8 A at 480 V (heavy duty) , 35.8 A at 480 V (heavy duty) |
Motor Power Hp | 40 hp normal duty , 40 hp normal duty , 30 hp heavy duty , 30 hp heavy duty |
Motor Power Kw | 30 kW (normal duty) , 30 kW (normal duty) , 22 kW (heavy duty) , 22 kW (heavy duty) |
Option Card | slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A/slot B: digital and analog I/O extension module , slot A/slot B: digital and analog I/O extension module , slot A/slot B: output relay extension module , slot A/slot B: output relay extension module , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , communication module, BACnet MS/TP , communication module, BACnet MS/TP , communication module, Ethernet Powerlink , communication module, Ethernet Powerlink |
Length | 33.0 cm |
Activity | IDVSD |