![variable speed drive, ATV320, 0.55 kW, 380…500 V, 3 phases, compact main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/atv320u06n4c.jpg)
variable speed drive, ATV320, 0.55 kW, 380…500 V, 3 phases, compact
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Altivar 320 variable speed drive can feed 3-phase synchronous and asynchronous motors. Its compact form factor allows vertical stacking of drives inside machine frames. It works at a rated power up to 0.55kW / 0.75hp and a rated voltage from 380V to 500V AC. Its robust design with IEC 60721-3-3 class 3C3 coated printed circuit boards allows to extend machine availability in harsh environmental conditions, for example at ambient temperatures of up to 60°C without the need of additional cooling. It incorporates functions suitable for the most common applications, including torque and speed accuracy at very low speed, high dynamic performance with flux vector control without sensor and extended frequency range for high-speed motors. It also incorporates parallel connection of motors and special drives using the voltage/frequency ratio and static speed accuracy and energy saving for open-loop synchronous motors. The drive software includes 5 safety functions that help machines meet safety requirements, whether or not they are used in conjunction with a Preventa safety module. These safety functions are configured using SoMove software. Altivar Machine ATV320 was designed for Original Equipment Manufacturers (OEMs) that meets simple and advanced application requirements covered for packaging, material handling, textile, material working, mechanical actuators and hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, NOM, EAC and RCM certified. Mounting accessories and external options (braking resistors, line chokes, motor chokes, additional EMC filters) are available with Altivar Machine ATV320 drives. The type of external accessories and options depends on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).
Product Details
[us] Rated Supply Voltage | 380...500 V - 15...10 % , 380...500 V - 15...10 % |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 158.0 mm |
Electromagnetic Compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 |
الارتفاع | 18.000 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Mounting Mode | wall mount |
Nema Degree of Protection | NEMA 1 |
Net Weight | 1.2 kg |
Network Frequency | 50...60 Hz |
Network Number of Phases | 3 phases |
Operating Position | vertical +/- 10 degree |
Overvoltage Category | III |
Pollution Degree | 2 |
Power Dissipation In W | fan: 27.0 W at 380 V, switching frequency 4 kHz |
Product Certifications | CE |
Product or Component Type | variable speed drive |
Product Specific Application | complex machines |
Protection Type | input phase breaks: drive |
Range of Product | Altivar Machine ATV320 |
Standards | EN/IEC 61800-5-1 |
العرض | 18.500 cm |
1 Phase Low Current Possible | false |
4 Quadrant Operation Possible | true |
Acceleration and Deceleration Ramps | linear |
Accuracy | +/- 0.7 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input |
Ambient Air Transport Temperature | -25-70 °C |
Analogue Input Number | 3 |
Analogue Input Type | AI1 voltage: 0...10 V DC, impedance: 30 kOhm, resolution 10 bits |
Analogue Output Number | 1 |
Analogue Output Type | software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits |
Apparent Power | 1.9 kVA at 500 V (heavy duty) |
Application in Domestic and Commercial Area Permitted | false |
Application in Industrial Area Permitted | true |
Asynchronous Motor Control Profile | voltage/frequency ratio, 5 points |
Base Load Current at High Overload | 7.1 A |
Brake Chopper Integrated | true |
Braking to Standstill | by DC injection |
Capacity of Dc Link | 195.0 µF |
Communication Port Protocol | Modbus serial|CANopen |
Computer Port | true |
Design of Frequency Changer | U converter |
Discrete Input Logic | positive logic (source) |
Discrete Input Number | 7 |
Discrete Input Type | STO safe torque off, 24 V DC, impedance: 1.5 kOhm |
Discrete Output Number | 3 |
Discrete Output Type | open collector DQ+ 0-1 kHz 30 V DC 100 mA |
Emc Filter | Class C2 EMC filter integrated |
Emc Limit Value (complied) | true |
Encoder Protocol | RS 422 |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to EN 60721-3 |
Environmental Class (during Transport) | class 2C3 according to EN 60721-3 |
Format of the Drive | compact |
Housing Material | plastic |
Line Current | 2.8 A at 380 V (heavy duty) |
Linearity Error | AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating | 8.0 A |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 3.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 3.5 mm at 2...13 Hz |
Maximum Input Current | 2.8 A |
Maximum Output Frequency | 0.599 kHz |
Maximum Output Voltage | 500 V |
Maximum Switching Current | relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC |
Method of Access | slave CANopen |
Minimum Switching Current | relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC |
Motor Power Kw | 0.55 kW for heavy duty |
Motor Slip Compensation | automatic whatever the load |
Nominal Output Current | 1.9 A |
Nominal Output Power | 0.55 kW |
Nominal Switching Frequency | 4 kHz |
Number of Hw Interfaces Industrial Ethernet | 0.0 |
Number of Hw Interfaces Other | 1.0 |
Number of Hw Interfaces Parallel | 0.0 |
Number of Hw Interfaces Profinet | 0.0 |
Number of Hw Interfaces Serial Rs232 | 0.0 |
Number of Hw Interfaces Serial Rs422 | 0.0 |
Number of Hw Interfaces Serial Rs485 | 1.0 |
Number of Hw Interfaces Serial Tty | 0.0 |
Number of Hw Interfaces Usb | 0.0 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Element Present | true |
Optical Interface Present | false |
Option Card | communication module, CANopen |
Permitted Relative Humidity (during Operation) | class 3K5 according to EN 60721-3 |
Permitted Relative Humidity (during Storage) | class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) | class 2K5 according to EN 60721-3 |
Power Loss Per Device Current Dependent | 27.0 W |
Power Loss Static Current Independent | 27.0 W |
Prospective Line Isc | 5 kA |
Refresh Time | logic input (DI1...DI4): 8 ms |
Regulation Loop | adjustable PID regulator |
Relative Symmetric Mains Voltage Tolerance | 10 % |
Relative Symmetric Network Frequency Tolerance | 5 % |
Relay Output Type | configurable relay logic R1A 1 NO electrical durability 100000 cycles |
Sampling Duration | 2 ms (AI1, AI2, AI3) - analog input |
Speed Accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn |
Supporting Protocol for Asi | false |
Supporting Protocol for As-interface Safety at Work | false |
Supporting Protocol for Bacnet | false |
Supporting Protocol for Can | true |
Supporting Protocol for Data-highway | false |
Supporting Protocol for Devicenet | true |
Supporting Protocol for Devicenet Safety | false |
Supporting Protocol for Ethernet/ip | true |
Supporting Protocol for Foundation Fieldbus | false |
Supporting Protocol for Interbus | false |
Supporting Protocol for Interbus-safety | false |
Supporting Protocol for Knx | false |
Supporting Protocol for Lon | false |
Supporting Protocol for Modbus | true |
Supporting Protocol for Other Bus Systems | true |
Supporting Protocol for Profibus | true |
Supporting Protocol for Profinet Cba | false |
Supporting Protocol for Profinet Io | true |
Supporting Protocol for Profisafe | false |
Supporting Protocol for Safetybus p | false |
Supporting Protocol for Sercos | false |
Supporting Protocol for Suconet | false |
Supporting Protocol for Tcp/ip | true |
Switching Frequency | 2...16 kHz adjustable |
Synchronous Motor Control Profile | vector control without sensor |
Transient Overtorque | 170-200 % of nominal motor torque |
Variant | standard version |
Volume of Cooling Air | 18.0 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) | false |
With Safety Function Safe Direction (sdi) | false |
With Safety Function Safe Operating Stop (sos) | false |
With Safety Function Safe Position (sp) | false |
With Safety Function Safe Programmable Logic | false |
With Safety Function Safe Speed Monitor (ssm) | false |
With Safety Function Safe Stop 1 (ss1) | true |
With Safety Function Safe Torque Off (sto) | true |
With Safety Function Safely Limited Position (slp) | false |
With Safety Function Safely Limited Speed (sls) | true |
With Sft Fct Safe Stop 2 (ss2) | false |
Product specific application | complex machines |
Ip Degree of Protection | IP20 |
Range of Product | Altivar Machine ATV320 |
Emc Filter | Class C2 EMC filter integrated |
Motor Power Kw | 0.55 kW for heavy duty , 0.55 kW for heavy duty |
Option Card | communication module, CANopen , communication module, CANopen , communication module, EtherCAT , communication module, EtherCAT , communication module, Profibus DP V1 , communication module, Profibus DP V1 , communication module, PROFINET , communication module, PROFINET , communication module, Ethernet Powerlink , communication module, Ethernet Powerlink , communication module, EtherNet/IP , communication module, EtherNet/IP , communication module, DeviceNet , communication module, DeviceNet |
Length | 18.700 cm |
Activity | IDVSD |