![variable speed drive ATV12 - 0.18kW - 0.25hp - 200..240V - 1ph main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/a/t/atv12h018m2.jpg)
variable speed drive ATV12 - 0.18kW - 0.25hp - 200..240V - 1ph
غير شامل الضريبة
غير شامل الضريبة
الوصف
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 0.18kW / 0.25hp and a rated voltage from 200V to 240V AC. It is designed with heatsink for normal environments and fan-cooled enclosure. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings.
Product Details
[us] Rated Supply Voltage | 200...240 V - 15...10 % , 200...240 V - 15...10 % |
---|---|
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 102.2 mm |
Electromagnetic Compatibility | electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4 |
الارتفاع | 12.000 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Mounting Mode | cabinet mount |
Net Weight | 0.7 kg |
Network Frequency | 50...60 Hz |
Noise Level | 0 dB |
Operating Position | vertical +/- 10 degree |
Overvoltage Category | class III |
Pollution Degree | 2 |
Power Dissipation In W | natural: 18.0 W |
Product Certifications | NOM |
Product or Component Type | variable speed drive |
Product Specific Application | simple machine |
Protection Type | line supply overvoltage |
Quantity Per Set | set of 1 |
Range of Product | Altivar 12 |
Relative Humidity | 5-95 % without condensation conforming to IEC 60068-2-3 |
Standards | UL 508C |
Tightening Torque | 0.8 N.m |
العرض | 18.600 cm |
1 Phase Low Current Possible | false |
4 Quadrant Operation Possible | false |
Acceleration and Deceleration Ramps | U |
Ambient Air Transport Temperature | -25-70 °C |
Analogue Input Number | 1 |
Analogue Output Number | 1 |
Apparent Power | 0.7 kVA at 240 V (heavy duty) |
Application in Domestic and Commercial Area Permitted | false |
Application in Industrial Area Permitted | true |
Assembly Style | on base plate |
Asynchronous Motor Control Profile | voltage/frequency ratio (V/f) |
Base Load Current at High Overload | 1.4 A |
Brake Chopper Integrated | false |
Braking to Standstill | by DC injection |
Capacity of Dc Link | 220.0 µF |
Communication Port Protocol | Modbus |
Communication Service | read holding registers (03) 29 words |
Computer Port | true |
Connector Type | 1 RJ45 |
Continuous Output Current | 1.4 A at 4 kHz |
Data Format | 8 bits, configurable odd, even or no parity |
Design of Frequency Changer | U converter |
Discrete Input Number | 4 |
Discrete Output Number | 2 |
Electromagnetic Emission | radiated emissions environment 1 category C2 conforming to EN/IEC 61800-3 2...16 kHz shielded motor cable |
Emc Filter | integrated |
Emc Limit Value (complied) | true |
Environmental Class (during Operation) | class 3C3 according to IEC 60721-3-3 |
Environmental Class (during Storage) | class 1C3 according to IEC 60721-3-1 |
Environmental Class (during Transport) | class 2C3 according to IEC 60721-3-2 |
Frequency Resolution | analog input: converter A/D, 10 bits |
Housing Material | plastic |
Insulation | electrical between power and control |
Line Current | 3.4 A at 100 V (heavy duty) |
Linearity Error | +/- 0.3 % of maximum value for analogue input |
Maximum Acceleration Under Shock Impact (during Operation) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) | 150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Transport) | 150 m/s² at 11 ms |
Maximum Acceleration Under Vibrational Stress (during Operation) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Storage) | 10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) | 10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating | 12.5 A |
Maximum Deflection Under Vibratory Load (during Operation) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) | 1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) | 1.5 mm at 2...13 Hz |
Maximum Input Current | 2.8 A |
Maximum Output Frequency | 4 kHz |
Maximum Output Voltage | 240 V |
Maximum Transient Current | 2.1 A during 60 s (heavy duty) |
Method of Access | server Modbus serial |
Motor Power Hp | 0.25 hp |
Motor Power Kw | 0.18 kW |
Motor Slip Compensation | preset in factory |
Nominal Output Current | 1.4 A |
Nominal Output Power | 180.0 W |
Nominal Switching Frequency | 4 kHz |
Number of Addresses | 1-247 |
Number of Hw Interfaces Industrial Ethernet | 0 |
Number of Hw Interfaces Other | 0 |
Number of Hw Interfaces Parallel | 0 |
Number of Hw Interfaces Profinet | 0 |
Number of Hw Interfaces Serial Rs232 | 0 |
Number of Hw Interfaces Serial Rs422 | 0 |
Number of Hw Interfaces Serial Rs485 | 1 |
Number of Hw Interfaces Serial Tty | 0 |
Number of Hw Interfaces Usb | 0 |
Number of Input Phases | 3 |
Number of Output Phases | 3 |
Operating Altitude | > 1000...2000 m with current derating 1 % per 100 m |
Operating Element Present | true |
Optical Interface Present | false |
Physical Interface | 2-wire RS 485 |
Power Loss Per Device Current Dependent | 18.0 W |
Power Loss Static Current Independent | 8.0 W |
Prospective Line Isc | 1 kA |
Regulation Loop | adjustable PID regulator |
Relative Symmetric Mains Voltage Tolerance | 10 % |
Relative Symmetric Network Frequency Tolerance | 5 % |
Relay Output Number | 1 |
Sampling Duration | 20 ms, tolerance +/- 1 ms for logic input |
Shock Resistance | 15 gn conforming to EN/IEC 60068-2-27 for 11 ms |
Speed Drive Output Frequency | 0.5-400 Hz |
Speed Range | 1-20 |
Supply Frequency | 50/60 Hz +/- 5 % , 50/60 Hz +/- 5 % |
Supporting Protocol for Asi | false |
Supporting Protocol for As-interface Safety at Work | false |
Supporting Protocol for Bacnet | false |
Supporting Protocol for Can | false |
Supporting Protocol for Data-highway | false |
Supporting Protocol for Devicenet | false |
Supporting Protocol for Devicenet Safety | false |
Supporting Protocol for Ethernet/ip | false |
Supporting Protocol for Foundation Fieldbus | false |
Supporting Protocol for Interbus | false |
Supporting Protocol for Interbus-safety | false |
Supporting Protocol for Knx | false |
Supporting Protocol for Lon | false |
Supporting Protocol for Modbus | true |
Supporting Protocol for Other Bus Systems | false |
Supporting Protocol for Profibus | false |
Supporting Protocol for Profinet Cba | false |
Supporting Protocol for Profinet Io | false |
Supporting Protocol for Profisafe | false |
Supporting Protocol for Safetybus p | false |
Supporting Protocol for Sercos | false |
Supporting Protocol for Suconet | false |
Supporting Protocol for Tcp/ip | false |
Switching Frequency | 2...16 kHz adjustable |
Time Constant | 20 ms +/- 1 ms for reference change |
Transient Overtorque | 150-170 % of nominal motor torque depending on drive rating and type of motor |
Transmission Frame | RTU |
Transmission Rate | 9.6 kbit/s |
Type of Polarization | no impedance |
Vibration Resistance | 1 gn (f = 13-200 Hz) conforming to EN/IEC 60068-2-6 |
With Safety Function Safe Brake Management (sbc/sbt) | false |
With Safety Function Safe Direction (sdi) | false |
With Safety Function Safe Operating Stop (sos) | false |
With Safety Function Safe Position (sp) | false |
With Safety Function Safe Programmable Logic | false |
With Safety Function Safe Speed Monitor (ssm) | false |
With Safety Function Safe Stop 1 (ss1) | false |
With Safety Function Safe Torque Off (sto) | false |
With Safety Function Safely Limited Position (slp) | false |
With Safety Function Safely Limited Speed (sls) | false |
With Sft Fct Safe Stop 2 (ss2) | false |
Product specific application | simple machine |
Ip Degree of Protection | IP20 |
Range of Product | Altivar 12 |
Emc Filter | integrated |
Motor Power Hp | 0.25 hp , 0.25 hp |
Motor Power Kw | 0.18 kW |
Length | 19.500 cm |
Activity | IDVSD |