voltage release MN - 200..250 V DC/AC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
voltage release MN - 200..250 V DC/AC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a MN undervoltage release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 200VDC to 250VDC or 200VAC to 250VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
Activity | PPACB |
---|---|
[uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V AC 50/60 Hz , 200...250 V DC , 200...250 V DC |
Accessory / Separate Part Category | spare part for MasterPact NT |
Control Type | standard |
Device Application | control |
Device Short Name | MN |
الارتفاع | 3.5 cm |
Mounting Mode | fixed |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPact NS630b...1600 |
العرض | 6.0 cm |
Voltage release type | opening coil|undervoltage release |
Response Time | 90 ms +/- 5 % for Compact NS630b...1600 |
Supply Holding Power | 4.5 VA |
Threshold Tripping Voltage | 0.35...0.7 x Un opening |
Voltage Release Type | opening coil |
Range | ComPacT |
Control Type | standard |
Range Compatibility | ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 , ComPact ComPact NS1600b...3200 , ComPact ComPact NS1600b...3200 |
Range of Product | ComPacT NS630b...1600 new generation|ComPacT NS1600b...3200 new generation |
Length | 8.1 cm |