![voltage release MN - 100..130 V DC/AC 50/60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33821.jpg)
voltage release MN - 100..130 V DC/AC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPACB |
---|---|
[uc] Control Circuit Voltage | 100...130 V AC 50/60 Hz |
Control Type | standard |
Device Application | control |
Device Short Name | MN |
Mounting Mode | drawout |
Product or Component Type | voltage release |
Range | MasterPact |
Range Compatibility | MasterPact NT |
Response Time | 40 ms +/- 5 % for MasterPact NT |
Supply Holding Power | 4.5 VA |
Threshold Tripping Voltage | 0.35...0.7 x Un opening |
Voltage Release Type | opening coil |