![voltage release MX or XF - 100..130 V DC/AC 50/60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/3/3/33661.jpg)
voltage release MX or XF - 100..130 V DC/AC 50/60 Hz
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a MX shunt trip release for Compact NS 630b to Compact NS 3200 devices. Its rated voltage is 100VDC to 130VDC or 100VAC to 130VAC 50/60Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. Compact NS 630b to Compact NS 3200 device can be equipped with 1 MX or 1 MN auxiliary.
Product Details
Activity | PPACB |
---|---|
[uc] Control Circuit Voltage | 100...130 V AC 50/60 Hz , 100...130 V AC 50/60 Hz , 100...130 V AC 50/60 Hz , 100...130 V DC , 100...130 V DC |
Accessory / Separate Part Category | spare part for MasterPact NT |
Control Type | standard |
Device Application | control |
Device Short Name | MX |
الارتفاع | 3.5 cm |
Mounting Mode | fixed |
Product or Component Type | voltage release |
Range | ComPacT |
Range Compatibility | ComPact NS630b...1600 |
العرض | 6.3 cm |
Voltage release type | opening coil|instantaneous voltage release |
Response Time | 50 ms +/- 10 % for Compact NS630b...1600 |
Supply Holding Power | 4.5 VA |
Threshold Tripping Voltage | 0.7...1.1 x Un opening |
Voltage Release Type | opening coil |
Range | ComPacT |
Control Type | standard |
Range Compatibility | ComPact ComPact NS630b...1600 , ComPact ComPact NS630b...1600 , ComPact ComPact NS1600b...3200 , ComPact ComPact NS1600b...3200 |
Range of Product | ComPacT NS630b...1600 new generation|ComPacT NS1600b...3200 new generation |
Length | 8.4 cm |