![Voltage interface module, TeSys island main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/p/tprvm001.jpg)
Voltage interface module, TeSys island
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys island voltage interface module, 100-690V / 47-63Hz. Connected to a TPRBC bus coupler it measures the mains voltages powering the loads. It provides the voltage values for power and energy calculation, calculates the RMS values and phase sequence. Voltage measurement range 100-690 V +/- 5 %, phase frequency measurement range 47-63 Hz +/- 1 Hz in single phase or 3-phase systems. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 47...63 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 61010-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 61010-1 |
[us] Rated Supply Voltage | 24 V DC supplied by the bus coupler |
Ambient Air Temperature for Operation | -10-60 °C |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 114 mm |
Device Short Name | TPRVM |
Electromagnetic Compatibility | electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2 |
Fire Resistance | 960 °C conforming to UL 94 |
الارتفاع | 118 mm |
Ip Degree of Protection | IP20 |
Mounting Mode | horizontal and vertical (35 mm symmetrical rail) |
Net Weight | 0.159 kg |
Overvoltage Category | III |
Pollution Degree | 2 |
Power Dissipation In W | 0.5 W maximum |
Product Certifications | UL |
Product Compatibility | TPRBC bus coupler |
اسم المنتج | TeSys island |
Product or Component Type | voltage interface module |
Range | TeSys |
Relative Humidity | 5-95 % |
Standards | IEC 61010-2-201 |
العرض | 25 mm |
Connections - Terminals | measuring input: removable spring terminal block 3 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) rigid |
Current Consumption | 2 mA |
Device Presentation | monitoring of the mains voltage powering the island |
Function of Module | monitoring of voltages in single phase systems L-N or L-L |
Local Signalling | 1 LED (green/red) for DS (device status) |
Measurement Accuracy | voltage: +/- 5 %, |
Metering Type | phase voltage 100...690 V |
Operating Altitude | 0...2000 m without derating |
Protective Treatment | TC |
Shock Resistance | 15 gn (duration = 11 ms) conforming to IEC 60068-2-27 |
Vibration Resistance | 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6 |