![Ultra - screeded floor box - 2 modules main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/e/t/etk44832.jpg)
Ultra - screeded floor box - 2 modules
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Cabling Installation System | floor box |
Colour Tint | black (RAL 9004) |
Floor Box Shape | round |
Market Segment | residential |
Product Destination | wiring device 22.5 x 45 mm |
Product or Component Type | screeded floor box |
Quantity Per Set | set of 2 |
Range of Product | Ultra |
Type of Floor | screeded floor |