Ultra - floor outlet box - 2 modules
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Cabling Installation System | floor box |
Colour Tint | grey (RAL 9010) |
Floor Box Shape | round |
Market Segment | residential |
Product Destination | wiring device 45 x 45 mm |
Product or Component Type | floor outlet box |
Quantity Per Set | set of 2 |
Range of Product | Ultra |
Type of Floor | in-cavity floor |