Universal Socket, Miluz E, 16A, 250V, 2 Pin, 1 Module, White

M3TB426_US
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

This Schneider Electric Miluz E device is a Universal Socket 16A 250V 2 pin 1 module white. It is a 2 pin universal socket outlet, comply with 2 round pin and 2 flat pin, 1 module size. It has good wiring capacity for flexible, stranded and rigid cable with 4.0 sq.mm, 2.5 sq.mm and 1.5 sq.mm cable cross section. The wire stripping length is 12 mm. Cooper is the conductor material for this socket outlet. This socket outlet is safe and family user friendly. Its Ue operating voltage of 250VAC and current rating of 16A. This device enables flush mounting with click-in fixing mode and screw-clamp terminals. The dimensions are (W) 22.3mm x (H) 44.75mm x (D) 33.35mm. It weighs 24.7g. The color of this device is white with glossy finish. It is made of polycarbonate material. It reaches IP20 degree of protection. This device comes in plastic bag packing. All Miluz ED products meet the latest standards and are made out of high-quality materials to reach a long life-cycle and satisfy their end-users daily. Miluz ED products are intuitive to use and provide the possibility of unique lighting ambiances and comfort at all times. This device is compliant with IEC 60884-1 and IEC certification.

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: Universal Socket, Miluz E, 16A, 250V, 2 Pin, 1 Module, White
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.