![Unica - USB charger - aluminium main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu342830.jpg)
Unica - USB charger - aluminium
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
[ue] Rated Operational Voltage | 100...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Clamping Connection Capacity | 1.5...2.5 mm² for rigid cable(s) |
Colour Tint | aluminium |
العمق | 42 mm |
Device Application | charger |
Device Mounting | flush |
Device Presentation | mechanism |
Electrical Insulation Class | class II |
Embedding Depth | 30.8 mm |
Fixing Mode | screws or claws |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Input Power | 7.5 W |
Integrated Connection Type | 1 USB 2.0 port 5 V DC, maximum load current: 1 A |
Ip Degree of Protection | IP20 |
Main Colour Tint | aluminium |
Material | ABS (acrylonitrile butadiene-styrene): centre plate |
Net Weight | 0.03 kg |
Number of Modules | 1 module |
Number of Terminals | 2 screw terminals |
Output Current | 1 A |
Power Consumption in w | 0.1 W |
Product Compatibility | all devices fulfilling the EN 62684 standard |
Product or Component Type | USB charger |
Protection Type | short-circuit protection |
Range of Product | Unica |
Shape of Screw Head | pozidriv No 1 |
Socket Number | 1 |
Standards | EN 60950-1 |
Type of Packing | flow-pack |
Type of Usb Power Supply | USB type A |
العرض | 22.5 mm |
Wire Stripping Length | 8 mm |