![Unica Top - cover frame - 3 modules - - gold/graph main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu66103204.jpg)
Unica Top - cover frame - 3 modules - - gold/graph
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top |
Cover Frame Colour Tint | gold |
Decoration Colour | graphite |
العمق | 13.7 mm |
Device Application | mounting |
Environmental Characteristic | acetone |
Fixing Mode | clip-in |
الارتفاع | 116 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Market Segment | residential |
Material | ASA + PC: intermediate part |
Net Weight | 0.072 kg |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | Unica |
Standards | EN 60669-1 |
العرض | 80 mm |