![Unica Top/Class - rocker switch - 1-way - 16 AX 250 VAC - 1 m - alu. main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu316130.jpg)
Unica Top/Class - rocker switch - 1-way - 16 AX 250 VAC - 1 m - alu.
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top - Unica Class |
Colour Tint | aluminium |
Device Application | control |
Device Presentation | mechanism |
Main Colour Tint | aluminium |
Product or Component Type | switch |
Range of Product | Unica |
Switch Function | 1-pole 1-way |