![Unica Top/Class - 1 telephone socket - RJ11 - graphite main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu349012.jpg)
Unica Top/Class - 1 telephone socket - RJ11 - graphite
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top - Unica Class |
Colour Tint | graphite |
Device Presentation | mechanism |
Main Colour Tint | graphite |
Product or Component Type | telephone socket |
Range of Product | Unica |
Telephone Socket Type | RJ11 (4 contacts) - category 3 at 16 Mbit/s |