![Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu341412.jpg)
Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top - Unica Class |
Colour Tint | graphite |
Data Socket Type | RJ45 4 contact(s) Cat.6 < 250 MHz |
Device Application | communication |
Device Presentation | mechanism with central plate |
Main Colour Tint | graphite |
Product or Component Type | RJ45 connector |
Provided Equipment | label holder |
Range of Product | Unica |