![Unica - rectangular fixing frame - 6 m - 1 gang main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu7106.jpg)
Unica - rectangular fixing frame - 6 m - 1 gang
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | Unica |
العمق | 6.2 mm |
Device Presentation | rectangular fixing frame |
Fixing Mode | screws |
الارتفاع | 185 mm |
Market Segment | residential |
Material | zamak |
Net Weight | 0.094 kg |
Number of Gangs | 1 gang |
Number of Modules | 6 modules (1 gang) |
Product or Component Type | fixing frame |
Range Compatibility | Unica |
Range of Product | Unica |
Shape | rectangular |
Standards | EN 60669-1 |
العرض | 70 mm |