![Unica - rocker switch - 10 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu3108t18.jpg)
Unica - rocker switch - 10 A
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Actuator | rocker |
Aesthetic Name | Unica (standard aesthetic) |
Cover Plate Colour Tint | white |
Device Application | control |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Number of Modules | 1 module |
Product or Component Type | switch |
Range of Product | Unica |
Rated Current | 10 A at 250 V AC 50/60 Hz |
Switch Application | roller blind |
Switch Function | 2-way |