![Unica Quadro - cover frame - 4 modules - ivory main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu280425.jpg)
Unica Quadro - cover frame - 4 modules - ivory
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Quadro |
Cover Frame Colour Tint | ivory |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Modules | 4 modules |
Product or Component Type | cover frame |
Range of Product | Unica |