![Unica Quadro Metallized - cover frame - 1 gang - silver main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu670255.jpg)
Unica Quadro Metallized - cover frame - 1 gang - silver
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Quadro |
Cover Frame Colour Tint | silver |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Gangs | 1 gang |
Product or Component Type | cover frame |
Range of Product | Unica |