![Unica - push-button - 1-way - 10 A 250 VAC - 1 m - ivory main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu3106t25.jpg)
Unica - push-button - 1-way - 10 A 250 VAC - 1 m - ivory
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | ivory |
Device Application | control |
Device Presentation | mechanism |
Main Colour Tint | ivory |
Product or Component Type | switch |
Range of Product | Unica |
Switch Function | 1-pole 1-way |