![Unica - movement detector 2300 W - 230V AC - 2 m - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu352518.jpg)
Unica - movement detector 2300 W - 230V AC - 2 m - white
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Cover Plate Colour Tint | white |
Device Presentation | mechanism |
Load Type | 230 V AC contactor - 200 VA |
Product or Component Type | movement detector |
Range of Product | Unica |