![Unica - buzzer - 230V AC - 2 m - clip-in - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu378518.jpg)
Unica - buzzer - 230V AC - 2 m - clip-in - white
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white (RAL 9003) |
Device Application | signalling |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Market Segment | residential |
Number of Modules | 2 modules |
Product or Component Type | buzzer |
Range of Product | Unica |