![Unica - blind cover plate for - 0.5 m - ivory main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu986425.jpg)
Unica - blind cover plate for - 0.5 m - ivory
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | ivory (RAL 9010) |
Device Presentation | central plate |
Fixing Mode | clip-in |
Number of Modules | 1/2 module |
Product or Component Type | blind cover |
Range of Product | Unica |