![Unica Allegro - cover frame - 2 modules - cream main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu410259.jpg)
Unica Allegro - cover frame - 2 modules - cream
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Allegro |
Cover Frame Colour Tint | cream |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Modules | 2 modules |
Product or Component Type | cover frame |
Range of Product | Unica |