![Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu341418.jpg)
Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6
غير شامل الضريبة
غير شامل الضريبة
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white (RAL 9003) |
Data Socket Type | RJ45 8 contact(s) Cat.6 < 250 MHz |
Device Presentation | mechanism |
Main Colour Tint | white |
Product or Component Type | RJ45 connector |
Provided Equipment | label holder |
Range of Product | Unica |