TV socket, New Unica, mechanism, 1 module, male IEC 9.52 mm, IP20, white

NU346118
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
المتبقي في المخزون 0 فقط
plain-icon

الوصف

Schneider Electric New Unica TV socket NU346118 is a mechanism in color white with 1 module. The TV socket type is individual, and the TV connector is male IEC 9.52 mm type. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, and 35.5 mm in depth. Besides, the IP rating of this device is IP20. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. What's more, it well satisfied the standard of CE. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.

Product Details

Range New Unica
Colour Tint white (RAL 9003)
Device Application media device support|communication
Device Presentation mechanism
Product or Component Type TV socket
Tv Socket Type individual

Seller Information

الوثائق

التعليقات

كتابة مراجعتك
انت تقيم: TV socket, New Unica, mechanism, 1 module, male IEC 9.52 mm, IP20, white
* Required Field
loader
تحميل...

check-circle تم إرسال مراجعتك، سيتم نشرها قريبا.