![Timer module multifunction, for all RUM sockets, 24..240 AC/DC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/u/ruw101mw.jpg)
Timer module multifunction, for all RUM sockets, 24..240 AC/DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RUM multi function timer module has a control coil voltage of 24-240V AC/DC. It can be used with a large number of applications thanks to its selectable output options and multi-function. It has one of market slimmest form-factors with intention of space-saving design in order to allow for a flexible and easy installation. multi function timer module allows a large number of application usages. It can be matched with any power relay socket from RPZ range. Multi function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[uc] Control Circuit Voltage | 24...240 V AC/DC |
---|---|
Accessory / Separate Part Category | control accessories |
الارتفاع | 2.5 cm |
Net Weight | 0.02 kg |
Product Compatibility | socket RPZ (3 C/O) |
Product Destination | RPM relay , RPM relay , RUM relay , RUM relay |
Product or Component Type | timer module |
Range Compatibility | Harmony |
Range of Product | Harmony Electromechanical Relays |
العرض | 3.7 cm |
Module Type | timer module |
Relay Type | time delay relay multifunction |
Range Compatibility | Harmony |
Range of Product | Harmony Electromechanical Relays |
Length | 7.0 cm |
Activity | IDSIG |