![three-Phase Voltage control relay 380…480Vac, 2 C/O main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/m/rm22tr33.jpg)
three-Phase Voltage control relay 380…480Vac, 2 C/O
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RM22-TR relay allows monitoring of phase and undervoltage/overtage in 3-phase networks. This modular multi function 3-phase control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 8 A |
---|---|
[uc] Control Circuit Voltage | 380...480 V |
[us] Rated Supply Voltage | 380...480 V AC |
Ambient Air Temperature for Operation | -20-50 °C at 60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM22 |
Contacts Type and Composition | 2 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1 |
الارتفاع | 2.6 cm |
Hysteresis | 2-2 % fixed of selectable |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.09 kg |
Network Number of Phases | 3 phases |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | GL |
Product or Component Type | 3-phase control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Response Time | <= 300 ms |
Standards | EN/IEC 60255-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-15 conforming to IEC 60947-5-1 |
العرض | 8.2 cm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Control Circuit Voltage Limits | - 20 % + 20 % Un |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Functionality | overvoltage and undervoltage detection |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 10 ms |
Insulation Resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Maximum Measuring Cycle | 150 ms measurement cycle as true rms value |
Maximum Switching Current | 8 A AC |
Maximum Switching Voltage | 250 V AC |
Measurement Error | < 1 % over the whole range with voltage variation |
Measurement Range | 380...480 V voltage AC , 380...480 V voltage AC , 380...480 V voltage AC |
Minimum Switching Current | 10 mA at 5 V DC |
Mounting Position | any position |
Nominal Output Current | 8 A |
Output Contacts | 2 C/O |
Power Consumption in Va | 15-15 VA at 480 V AC 60 Hz |
Relay Monitored Parameters | overvoltage and undervoltage detection|phase sequence|phase failure detection |
Relay Name | RM22TR |
Relay Type | control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 1500 ms at maximum voltage |
Run-up Delay at Power-up | 650 ms |
Safety Reliability Data | MTTFd = 388.1 years |
Setting Accuracy of the Switching Threshold | +/- 10 % of the full scale |
Setting Accuracy of Time Delay | 10 P |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27 |
Status Led | LED (yellow) relay ON |
Supply Frequency | 50...60 Hz +/- 10 % |
Supply Voltage Limits | 304-576 V AC |
Switching Capacity in Va | 2000 VA |
Switching Threshold Drift | <= 0.05 % per degree centigrade depending permissible ambient air temperature |
Threshold Adjustment Voltage | 2...20 % of Un selected |
Time Delay Drift | <= 0.05 % per degree centigrade depending permissible ambient air temperature |
Time Delay Type | adjustable 0.1...30 s, +/- 10 % of the full scale value on crossing the threshold Tt |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6 |
Voltage Detection Threshold | < 100 V AC |
Voltage Range | 380...480 V phase to phase |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault , adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault , adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault , adjustable 0.1...30 s, +/- 10 % of the full scale value Tt- time delay upon fault |
Length | 9.5 cm |
Activity | IDSIG |