![TeSys VARIO - Switch body for switch-disconnector - 3 poles - 175 A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/6/v6.jpg)
TeSys VARIO - Switch body for switch-disconnector - 3 poles - 175 A
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Vario switch body, 3 poles, 175A/690V, for motor switching applications up to 45kW@400V AC-23. It can be used to switch DC circuits until 250V DC DC-1 to DC-5, by use of contacts in series. It provides capability to have mounted until 4 add-on modules, connection by screw terminals, mounting on DIN-rail or by screw fixing. To be equipped with an handle to form an operational switch-disconnector, several models of handles are available. Add-on modules (main pole, neutral pole, earthing module, auxiliary contacts) and mounting accessories are available (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 83 A AC-23 Ue: 400 V |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Breaking Capacity | 1400 A at 400 V (AC-21A) |
Compatibility Code | V |
Contacts Type and Composition | 3 NO |
العمق | 90 mm |
Device Short Name | V |
Electrical Durability | 30000 cycles AC-21 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 125 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 30000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Mounting Support | symmetrical rail |
Net Weight | 0.9 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | UL |
اسم المنتج | TeSys VARIO |
Product or Component Type | switch body |
Range | TeSys |
Standards | IEC 60947-3 |
Suitability For Isolation | yes |
Tightening Torque | power circuit: 22.6-22.6 N.m - on screw clamp terminals |
العرض | 90 mm |
[icm] Rated Short-circuit Making Capacity | 2.8 kA at 400 V at Ipeak |
[icw] Rated Short-time Withstand Current | 2100 A at 400 V duration: 1 s |
Connections - Terminals | power circuit: screw clamp terminals70-70 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 175 A |
[ithe] Conventional Enclosed Thermal Current | 140 A |
Intermittent Duty Class | 30 |
Making Capacity | 1750 A at 400 V AC-22A |
Performance Level | high performance |
Protective Treatment | TC |
Rated Conditional Short-circuit Current | 10 kA at 400 V - associated fuse 200 A aM |
Rated Operational Power in w | 30 kW at 230...240 V (AC-3) |