![TeSys Vario enclosed, empty enclosure for V3-V4, red handle, IP65 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/c/vcfxge2.jpg)
TeSys Vario enclosed, empty enclosure for V3-V4, red handle, IP65
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys enclosed starters, empty enclosure for mounting a switch disconnector, for main switching in motor applications AC-23 up to 30kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). to be equipped with a Vario switch body V3-V4 (to be ordered separately), with 3 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
Compatibility Code | empty enclosure |
---|---|
العمق | 152 mm |
Device Short Name | VCFX |
Environmental Characteristic | standard environment |
الارتفاع | 180 mm |
Ip Degree of Protection | IP65 |
Net Weight | 0.66 kg |
Product Compatibility | V3 |
Product or Component Type | enclosure |
Range | TeSys |
العرض | 157 mm |
[ithe] Conventional Enclosed Thermal Current | 63 A |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Rotary Handle Padlocking | with |