![TeSys Vario - emergency stop switch disconnector - 12 A - back of enclosure main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/c/vccf02.jpg)
TeSys Vario - emergency stop switch disconnector - 12 A - back of enclosure
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Vario switch disconnector for mounting at back of an enclosure, 3 poles, 12A/690V, for motor switching applications up to 4kW@400V AC-23. Complete unit composed of a switch body V02, an extension shaft VZ17, a door interlock plate KZ32, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Possible distance between back of enclosure and door 300-330mm. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 8.1 A AC-23 Ue: 400 V |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Breaking Capacity | 120 A at 400 V (AC-21A) |
Compatibility Code | main switch disconnector |
Contacts Type and Composition | 3 NO |
Control Type | rotary handle |
Device Composition | shaft extension |
Device Short Name | VCCF |
Electrical Durability | 100000 cycles AC-21 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Fixing Mode | by 4 screws for handle |
الارتفاع | 74 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Marking | 0 - 1 |
Mechanical Durability | 100000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Mounting Support | handle: door |
Net Weight | 0.527 kg |
Network Type | AC |
Poles Description | 3P |
Product Certifications | CCC |
اسم المنتج | TeSys VARIO |
Product or Component Type | emergency stop switch disconnector |
Range | TeSys |
Standards | IEC 60947-3 |
Suitability For Isolation | yes |
Tightening Torque | power circuit: 2.1-2.1 N.m - on screw clamp terminals |
العرض | 60 mm |
[icm] Rated Short-circuit Making Capacity | 1 kA at 400 V at Ipeak |
[icw] Rated Short-time Withstand Current | 300 A at 400 V duration: 1 s |
Connections - Terminals | power circuit: screw clamp terminals10-10 mm² - solid |
[ith] Conventional Free Air Thermal Current | 12 A |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Base Dimension | 60 x 60 mm |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Intermittent Duty Class | 30 |
Making Capacity | 120 A at 400 V AC-21A |
Performance Level | high performance |
Protective Treatment | TC |
Rated Conditional Short-circuit Current | 10 kA at 400 V - associated fuse 12 A aM |
Rated Operational Power in w | 3 kW at 400...415 V (AC-3) |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | 1 to 3 padlocks 4-8 mm |