![TeSys VARIO - additional pole - 80 A - for V4 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/z/vz4.jpg)
TeSys VARIO - additional pole - 80 A - for V4
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Vario add-on module, main pole 80A 690V, for Vario switch-disconnectors. To be used with V4 switch bodies. A maximum of 3 additional VZ4 modules can be attached to the switch body. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
---|---|
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Compatibility Code | main pole module |
Contacts Type and Composition | 1 NO |
العمق | 46 mm |
Device Short Name | VZ |
Electrical Durability | 100000 cycles AC-21 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 83 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 30000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Mounting Location | left |
Net Weight | 0.1 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 1P |
Product Certifications | GL |
Product Compatibility | V4 |
Product or Component Type | additional pole |
Range | TeSys |
Range Compatibility | TeSys VARIO switch disconnector |
Standards | IEC 60947-3 |
Suitability For Isolation | yes |
Tightening Torque | power circuit: 4-4 N.m - on screw clamp terminals |
العرض | 20 mm |
Connections - Terminals | power circuit: screw clamp terminals16-16 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 80 A |
[ithe] Conventional Enclosed Thermal Current | 63 A |
Performance Level | high performance |
Protective Treatment | TC |