![TeSys VARIO - additional neutral block - 40 A - for V02...V2 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/v/z/vz11.jpg)
TeSys VARIO - additional neutral block - 40 A - for V02...V2
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys Vario add-on module, neutral pole 12-40A 690V, for TeSys Vario switch-disconnector. To be used with V02 to V2 switch bodies. Contacts with early make and late break action. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Compatibility Code | neutral pole module |
Contacts Type and Composition | 1 NO |
العمق | 35 mm |
Device Short Name | VZ |
Electrical Durability | 30000 cycles DC-1...5 |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
الارتفاع | 74 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mechanical Durability | 100000 cycles |
Mechanical Robustness | vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6 |
Mounting Location | right |
Net Weight | 0.05 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 1N |
Product Certifications | GL |
Product Compatibility | V1 |
Product or Component Type | additional neutral block |
Range | TeSys |
Range Compatibility | TeSys VARIO switch disconnector |
Standards | IEC 60947-3 |
Tightening Torque | 2.1-2.1 N.m - on screw clamp terminals |
العرض | 16 mm |
Connections - Terminals | screw clamp terminals6-6 mm² - flexible - with cable end |
[ith] Conventional Free Air Thermal Current | 40 A |
Contact Operation | early make, late break |
Performance Level | high performance |
Protective Treatment | TC |