![TeSys - terminal shroud LA7F - 3 poles - for LR9F5/F6 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la7f701.jpg)
TeSys - terminal shroud LA7F - 3 poles - for LR9F5/F6
غير شامل الضريبة
غير شامل الضريبة
Product Details
Accessory / Separate Part Category | protection accessory |
---|---|
Compatibility Code | LA7F terminal shroud |
Device Short Name | LA7F |
Mounting Location | on power terminal |
Poles Description | 3P |
Product Compatibility | LR9F57, F63, F67, F69 |
Product or Component Type | terminal shroud |
Quantity Per Set | set of 1 |
Range | TeSys |
Range Compatibility | LR9F electronic thermal overload relay |
Range of Product | LR9F |